Contact
Feedback

Collision awareness on the forage harvester

Particularly when maneuvering in blind spots or reversing, collisions with objects at the rear of the forage harvester are likely to occur. The intelligent 3D assistance system with the Visionary-B vision sensor is used to assist the driver in these maneuvers and to prevent damage. It provides a real-time image with optical and acoustic warning signals. Even in bright sunlight or heavy rain, it helps the forage harvester operator to reliably detect objects in blind zones around the vehicle and warns the operator in critical driving situations.

  • Following product families can be used
    Product family Visionary-B
    3D snapshot – two-eyes principle for effective use outdoors
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible
TOP