Measuring vertical and horizontal fork movements of a forklift

The EcoLine wire draw encoder, which can be compactly integrated into the lifting gear, allows accurate, quick, and reliable measurement of the fork height. The sensor makes it possible to monitor lateral fork movements for automated pre-setting to various pallet sizes.

  • Following product families can be used
    Compact design - with integrated encoder
    • Measuring lengths from 2 m ... 5 m
    • Integrated measuring system
    • Compact housing (90 mm x 90 mm x 90 mm)
    • Incremental and absolute versions
    • High resolution
    Modular wire draw encoder in miniature design
    • Measuring lengths: 1.25 m ... 10 m
    • Modular measuring system with a wide selection of interfaces/measuring lengths
    • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
    • Light yet shock-proof and temperature-resistant plastic housing
    • Analog interface with teach-in function on encoder

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more