Measuring forklift heights for productive product handling with process reliability

Manned forklift truck drivers have to know how the lifting fork of their vehicle is positioned for quick and safe storage and removal of goods, particularly at different heights. This is especially important during load lifting, driving and when transferring the load. IME or IMB inductive proximity sensors detect the forklift positions and show them to the driver on the display.

  • Following product families can be used
    • Types: M8 to M30
    • Large sensing ranges: 2 mm to 40 mm
    • Enclosure rating: IP68, IP69K
    • Temperature range: –25 °C to +85 °C
    • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
    • IO-Link and visual adjustment indicator
    • Resistant against oils, cooling lubricants and cleaning products
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    • Types: M8 to M30
    • Extended sensing ranges: 2 mm to 20 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –40 °C to +100 °C
    • Rugged stainless-steel housing; plastic sensing face
    • Optical adjustment indicator, IO-Link-ready
    • Resistant to oils and cooling lubricants; suitable for use outdoors

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more