3D collision warnings for outdoor applications no matter what the weather conditions

Large manned forklift trucks for outdoor use are difficult to navigate and often have large blind spots. The use of these vehicles therefore poses increased risk of accidents in the surrounding areas. Driver assistance systems with Visionary-B streaming cameras work with 3D snapshot technology based on the stereoscopic principle. The rugged sensor technology, combined with powerful algorithms for object classification, works reliably and actively warns the driver, even under harsh ambient conditions such as rain, snow and fog. Objects in the vehicle path are identified and clearly indicated on the display in the driver’s cabin.

  • Following product families can be used
    • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
    • High temperature range from −40 °C to +75 °C
    • Rugged housing: IP69K for the sensor head
    • 2-in-1 solution: eight 3D and eight 2D images per second
    • Intelligent image processing: classification and position determination of objects
    • Activity recording for the most recent hours possible

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more