Height measurement of the back plate stack for exact gripping of the robot

The Dx35 mid range distance sensor measures the height of the sheet stack to provide the robot with the appropriate information. This allows the robot to grip the sheets precisely. Even at great distances, the distance sensor measures and switches very precisely, regardless of object color and surface. The IO-Link interface offers the option of making the distance values of the Dx35 available digitally in a simple and cost-effective manner.

  • Following product families can be used
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
    • DT35-S - Certified to ISO 13849 (PL b) and IEC 62998 (PC B)