Checking part presence and end position in the loading plate

At the end of the singulation conveyor, a loading pallet serves as a transfer station to the handling robot. The robot's insertion and removal gripper requires a trigger signal to pick the parts out of the loading pallet. The WLL180T fiber-optic sensor is able to monitor the presence of the parts in the loading pallet, even where space is severely limited. There, the MZ2Q magnetic cylinder sensor monitors the pneumatic short stroke cylinder, which raises the parts for their removal from the pallet. This sensor has two switching points, which means that one unit is enough to monitor both of the cylinder's end positions.

  • Following product families can be used
    • Selectable response time up to 16 µs
    • Sensing range up to 20 m (through-beam system); up to 1,400 mm (proximity system)
    • Bus-compatible with anti-interference
    • 2 x 4-digit digital display
    • Adjustable hysteresis
    • Rotatable display screen
    • High-resolution signal processing
    • Programmable time delays
    Magnetic cylinder sensors with two individually adjustable switching points for C-slot
    • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
    • Drop-in mounting from above simplifies handling and assembly
    • Easy adjustment of two switching points via teach-in pushbutton
    • LEDs for indicating the two switching points
    • Detection range up to 50 mm stroke
    Magnetic cylinder sensors with two individually adjustable switching points for T-slot
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Drop-in mounting from above simplifies handling and assembly
    • Easy adjustment of two switching points via teach-in pushbutton
    • LEDs for indicating the two switching points
    • Detection range up to 50 mm stroke