Hazardous point protection at a joining station

The miniTwin safety light curtain secures access at a joining station to prevent human intervention during an active process. The benefits of this light curtain include its small size and adjustable holders, as well as a lack of blind zones. The combined use of a safety relay or the Flexi Soft safety controller allows the simple configuration of safety functions and the integration of additional sensors, such as the ES11 emergency stop pushbutton. Control can be tested and optimized even before implementation using the offline simulation feature of the Flexi Soft Designer software. With the addition of Flexi Loop, safety command devices from multiple joining stations can be connected in series with minimal cabling work.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    -
    • Twin sticks: sender and receiver in a compact housing
    • Different protective field heights, graduated to 60 mm each
    • Diagnostics through protective field visualization
    • Commissioning and alignment by means of color LEDs, configuration without software
    • Cascading possible
    • Application-specific brackets
    Reliable emergency stop pushbutton with optional reset pushbutton
    • Slim plastic housing with quick disconnect mounting clip
    • Available as an emergency stop pushbutton or as a combined emergency stop/reset unit
    • Emergency stop pushbutton with optional LED illumination
    • Illuminated reset pushbutton
    • Flexi Loop-compatible M12 plug connector