Checking presence at the dispenser

The W2S-2 and W4S-3 miniature photoelectric sensors detect the presence of workpieces that are to be processed. If they properly identify a workpiece, the dispensing process will commence. Thanks to their small size, these sensors can be mounted in close proximity to the dispensing head. If no space is available on the dispensing head for design-related reasons, the PowerProx (WTT12), which features a sensing range of up to 1.8 m, can be used for presence monitoring at the dispenser.

  • Following product families can be used
    Photoelectric sensor family with best-in-class performance
    • Best background suppression sensor in its class
    • Universal use of PinPoint LED technology in all models
    • BGS proximity sensor with laser-like light spot for precise detection tasks
    • Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
    The new home of sensing range
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
    The high-flyers in intelligent automation
    • Technologies: ForegroundSuppression, DoubleLine, V-optics and MultiSwitch
    • Two switching points and distance value output in one device
    • Diffuse sender LED for ambient light suppression
    • BluePilot: Teach-Turn adjustment with optical sensing range and alignment aid
    • Smart Sensor: Latest diagnostics and monitoring functions
    • VISTAL® housing
  • Following products can be used
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Connection type: Cable with MOLEX-connector, 145 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 500 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 1,000 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector MOLEX MINI-FIT, 3-pin, 300 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 660 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 540 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 660 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 30 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3.5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 30 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Connection type: Cable, 3-wire 3.5 m
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with AMP connector, 3.5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 30 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 60 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 55 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 3.1 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Smart Task, Efficient communication
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with special connector, 3-wire, 100 mm
    • Light source: PinPoint LED
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 66 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 85 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector, JST, PAP-03V-S, 100 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 600 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 110 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 90 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    • Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 150 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: Potentiometer
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 3 mm ... 130 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with special male connector, 4-pin, 500 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 40 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 40 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 4 mm ... 40 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 2 m
    • Light source: LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 500 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 1 mm ... 36 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: Cable
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 3 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 300 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 560 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with special connector, 3-wire, 100 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable with special connector 3M, 4-wire, 860 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 1.2 m
    • Sensor principle: Photoelectric retro-reflective sensor
    • Detection principle: Autocollimation
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 5 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 4-wire, 2 m
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 700 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2S-2
    • Sensing range max.: 0 m ... 2.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: PinPoint LED
    • Adjustment: None
    Details
    Compare now
    Piece