- Home
- Industries
- Handling and assembly technology
- Small part assembly: Example of pre-assembly involving a housing assembly
- Automated removal and infeed of metal housings
- Inline quality control on a sensor rake
- Home
- Industries
- Handling and assembly technology
- Small part assembly: Example of pre-assembly involving a housing assembly
- Automated removal and infeed of metal housings
- Inline quality control on a sensor rake
Inline quality control on a sensor rake
A sensor rake monitors whether the cast part removed from the die casting machine by the robot is complete and whether any overflow is present. If the part is acceptable, it is placed on a synchronized slat conveyor, where a fan cools the cast part. Depending on the particular cast part, the sensor rake can consist of multiple W12-3 photoelectric proximity sensors. Thanks to the background blanking feature, the robot is able to work in extremely close proximity to the sensor without causing faulty switching. Where there is an additional need for accurate parts monitoring with a 3D vision system, the TriSpector1000 is the right choice. It detects volumetric surface errors and separates and discharges the cast parts showing any surface errors of this type.
-
Following product families can be usedIntuitive 3D inspection
- 3D inspection of moving parts
- Intuitive user interface
- Embedded image analysis
- Easy replacement concept
- High resolution 3D image with intensity overlay
- Factory calibrated 3D data, true mm values in all dimensions
- Rugged IP67 metal housing
-
Following products can be usedPhotoelectric sensorsW12
- Device type: Photoelectric sensors
- Sensing range max.: 40 mm ... 200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range preset: 200 mm on white
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 5 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 270 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 270 mm
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 175 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 80 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Sensing range 80 mm, yarn string detection
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 15 mm ... 340 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: M12 male connector, 4-pin, A-coding, 2 m
- Type of light: Visible red light
- Adjustment: None
- Special features: Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity, switching output pulsed, 10 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 800 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 100 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Minimum detectable object size of Ø 0.4 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 200 mm
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 700 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Sensing range limited at 700 mm +/- 100 mm, Sensing range pre adjusted at 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 50 mm ... 100 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Blind spots up to 40 mm, sensing range preset: 55 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with AMP connector, 0.32 m
- Type of light: Infrared light
- Adjustment: None
- Special features: Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 5-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Health output, swichting frequency 1500 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 30 mm ... 500 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 20 mm ... 600 mm
- Sensor principle: Photoelectric proximity sensor
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Cable 4 m with AMP connector, Sensing range pre-set: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 15 mm ... 310 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: M12 male connector, 4-pin, A-coding, 2 m
- Type of light: Infrared light
- Adjustment: None
- Special features: Sensing range preset to 300 mm based on objects to be sensed with 90 % reflectivity, switching output pulsed, 10 Hz
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 3 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0.15 m ... 10 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 2 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Without polarisation filter
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 7 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Efficient communication, Enhanced Sensing (Counter + debouncing), Smart Task, Diagnosis
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable, Teach-in button
- Smart Sensor: Enhanced Sensing (timestamp + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Time measurement + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Speed and Length Monitoring), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Enhanced Sensing (Counter + debouncing), Efficient communication, Diagnosis, Smart Task
Please note: The sensor is equipped with a special Smart Task function. Additional information can be found in the “Technical Data.” Use of the sensor for pure object detection is limited.DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Cable
- Smart Sensor: Efficient communication, Enhanced Sensing (timestamp + debouncing), Diagnosis, Smart Task
Please note: The timestamp function can only be used with the IO-Link Master from B&R (model X20(c)DS438A)DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 1.7 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Interior slotted diaphragm 2 mm
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Potentiometer
- Special features: Alarm output
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 5 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare nowPhotoelectric sensorsW12- Device type: Photoelectric sensors
- Sensing range max.: 0 m ... 20 m
- Sensor principle: Through-beam photoelectric sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Infrared light
- Adjustment: Potentiometer
DetailsCompare now