Screw gun guidance and monitoring screw-in depth

To guide screw guns at precise angles, the carrying arms for the horizontal projection and the rotation axis are each equipped with an AHM36 absolute encoder. This ensures that components are screwed together in the accurate position. During screw-in depth monitoring, the MPS analog positioning sensor checks whether the screws have been screwed in properly. The MPS monitors the screw-in depth of the screws within an accuracy of plus/minus 0.1 mm. The PLG6 switching automation light grid ensures that the worker takes the right screws for the assembly process out of the tote. A red job LED is integrated into the front of the PLG6 housing. This LED is highly visible for the worker and notifies him/her of any errors or of the proper "pick” position.

  • Following product families can be used
    Position sensors for T-slot
    • Position sensor for direct mounting in T-slots on pneumatic cylinders
    • Sensor variants with measuring ranges of 32 mm to 256 mm
    • Analog outputs (for current or voltage), switching output, and IO-Link
    • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
    Flexible, smart, compact: Encoders for countless fields of application
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K
  • Following products can be used
    Switching automation light grids
    PLG
    • Operating range: 0.35 m
    • Beam separation: 60 mm
    • Detection height: 60 mm
    • Switching output: PNP
    • Response time: 5 ms
    • Connection type: Cable with M12 male connector, 4-pin
    Details
    Compare now
    Piece