Monitoring of clamping cylinders

For the assembly of male connectors, workpiece carriers must be positioned in the joining station. This task is performed by pneumatic clamping cylinders. The MZ2Q magnetic cylinder sensor detects the position of these clamping cylinders. Thanks to its two switching points, a single cylinder sensor is all that is needed to determine the front and rear end positions of the cylinders. This advantage means that the sensor is also well suited for extremely small clamping cylinders with minimal available space.

  • Following product families can be used
    Magnetic cylinder sensors with two individually adjustable switching points for C-slot
    • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
    • Drop-in mounting from above simplifies handling and assembly
    • Easy adjustment of two switching points via teach-in pushbutton
    • LEDs for indicating the two switching points
    • Detection range up to 50 mm stroke
    Magnetic cylinder sensors with two individually adjustable switching points for T-slot
    • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
    • Drop-in mounting from above simplifies handling and assembly
    • Easy adjustment of two switching points via teach-in pushbutton
    • LEDs for indicating the two switching points
    • Detection range up to 50 mm stroke