Automated tote identification with RFID

The compact RFU62x RFID read/write devices, which feature an integrated antenna and definable reading field, then ensure the proper assignment of the RFID tag when material totes follow one another in rapid succession on the belt. This means that every tote is quickly and reliably transported to the correct assembly line. RFU62x units are compatible with all 4Dpro devices and can be easily integrated into industrial networks.

  • Following product families can be used
    UHF for small read ranges
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    smALL-IN-ONE
    • Extremely compact design
    • Scanning range up to 0.5 m
    • Connection option for trigger sensors
    • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
    • Integrated antenna and data processing
    • Configuration via SOPAS ET
    • Ethernet-based variants: Compatible with SICK AppSpace
    • Rugged design (IP67)

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more