Automated identification of stacked totes with barcodes

Where applications call for barcodes to be read on stacked totes, barcode scanners with oscillating mirrors are the ideal choice. A G6 trigger photoelectric sensor activates the CLV65x barcode scanner after detecting the tote. The CLV65x uses a horizontal scan line and the vertically oscillating mirror to scan the entire side of the stacked totes, even if they are positioned at varying read heights. The barcode scanner then transmits the code information to the control system. Even contaminated or partially covered codes are no match for the barcode scanner with its SMART+ code reconstruction technology. This means that every tote quickly and securely makes its way to the correct transport vehicle.

  • Following product families can be used
    Always in auto focus
    • Huge depth of field due to auto focus
    • Integrated function buttons, e. g., for starting auto setup or reading quality evaluation
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP on board. No additional Ethernet gateway required (for “Ethernet” connection type)
    • Enhanced SMART code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Integrated web server for diagnostic data and network monitoring
    • Advanced, easy-to-use SOPAS configuration software
    • Integrated LED bar graph
    Way above the standard – the economic way to business class
    • PinPoint LED and class 1 laser variants
    • SICK ASIC, the result of decades of experience with photoelectric sensors
    • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
    • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
    • Enclosure ratings IP67 and IP69K

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more