Flexible material flow monitoring

Integrated into the frame of the belt, ultra-thin WT2 Flat photoelectric proximity sensors enable flexible, non-contact monitoring of material flow and accumulation. The belt is divided into defined zones, and each zone is equipped with a WT2 Flat sensor. Thanks to its rapid response time and precise switching points, the WT2 Flat ensures high repetition accuracy during detection. The WT2 Flat features a rugged housing with metal-reinforced fixing holes and can be easily mounted and adjusted on the frame of the belt.

  • Following products can be used
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 34 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 34 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 34 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 34 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 34 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 4 mm ... 115 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 4 mm ... 115 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 4 mm ... 115 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 1 mm ... 9 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 4 mm ... 115 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 1 mm ... 9 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 1 mm ... 9 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 1 mm ... 9 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 2 mm ... 18 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Energetic
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Light switching
    • Connection type: Cable, 3-wire, 2 m
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: NPN
    • Switching mode: Dark switching
    • Connection type: Cable with MOLEX-connector, 300 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with connector M8, 3-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Light switching
    • Connection type: Cable with M8 male connector, 4-pin, 300 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece
    Photoelectric sensors
    W2 Flat
    • Sensing range max.: 0 m ... 0.5 m
    • Sensor principle: Through-beam photoelectric sensor
    • Switching output: PNP
    • Switching mode: Dark switching
    • Connection type: Cable with M8 male connector, 4-pin, 200 mm
    • Light source: LED
    • Adjustment: None
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more