Contact
Feedback

Motion monitoring via HIPERFACE®

Automated guided vehicles (AGVs) with synchronous servo motors typically feature motor feedback systems for determining and controlling the speed and direction of travel. For example, the SKS/SKM36 or SRS/SRM50 with HIPERFACE® interface are typically used for safe transmission of the signals from the motor to the servo controller. In addition, the Drive Monitor FX3-MOC uses this interface for safe monitoring of vehicle movements as a component of the Flexi Soft safety controller.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    High-resolution motor feedback system
    • Motor feedback systems for the top performance range
    • 1,024 sine/ cosine periods per revolution
    • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
    • HIPERFACE® interface: Programming of the position value and electronic type label
    • Insert shaft or tapered shaft with various torque supports
    • Integrated version, mounted version or stand-alone design
    • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
    • Conforms to RoHs
    Compact size with a high resolution for the standard performance range
    • Motor feedback systems for the standard performance range
    • 128 sine/cosine periods per revolution
    • Absolute position with a resolution of 4,096 increments per revolution and 4,096 revolutions with the multiturn system
    • Programming of the position value and electronic type label
    • HIPERFACE® interface
    • Integrated version and stand-alone design
    • Certified according to SIL2/PL d (only valid for SKS36S/SKM36S-H...)
    • Conforms to RoHs
TOP