Image-based code readers
Lector62x

ICR620D-T11503 DPM Plus
1055891
Piece
Copy shortlink
    • Features
      Optical focusTeach auto focus
      SensorCMOS matrix sensor, grayscale values
      Sensor resolution752 px x 480 px (WVGA)
      IlluminationIntegrated
      Illumination color

      Red, LED, Visible, 617 nm, ± 15 nm

      Blue, LED, Visible, 470 nm, ± 15 nm

      Feedback spotLED, Visible, green, 525 nm, ± 15 nm
      Alignment aidLaser, Red, 630 nm ... 680 nm
      LED class1 (IEC 62471:2006-07, EN 62471:2008-09)
      Laser class1, complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      Scanning frequency60 Hz, WVGA resolution
      Code resolution≥ 0.1 mm 1)
      Reading distance30 mm ... 500 mm 1) 2)
      Lens
      Focal length7 mm
      • 1) Valid for Data Matrix, PDF417, and 1D codes with good print quality.
      • 2) For details see reading field diagram.
    • Mechanics/electronics
      Connection type

      1 x M12, 17-pin male connector

      1 x M12, 4-pin Ethernet female connector

      Supply voltage10 V DC ... 30 V DC
      Power consumptionTyp. 3 W
      Output current≤ 100 mA
      HousingAluminum die cast
      Housing colorLight blue (RAL 5012)
      Window materialGlass
      Enclosure ratingIP65 (EN 60529 (1991-10), EN 60529/A2 (2002-02))
      Protection classIII
      Electrical safetyEN 60950-1 (2006-04) / EN 60950-1/A11 (2009-03)
      Weight170 g
      Dimensions (L x W x H)71 mm x 43 mm x 35.6 mm 1)
      MTBF75,000 h
      • 1) Swivel connector is 17.8 mm longer.
    • Performance
      Readable code structures1D codes, Stacked, 2D codes, direct-marked codes
      Bar code typesGS1-128 / EAN 128, UPC / GTIN / EAN, Interleaved 2 of 5, Pharmacode, GS1 DataBar, Code 39, Code 128, Codabar, Code 32, Code 93
      2D code typesData Matrix ECC200, GS1 Data-Matrix, PDF417, QR code, PDF417 Truncated
      Code qualificationOn the basis of ISO/IEC 16022, ISO/IEC 15415, ISO/IEC 18004, ISO TR 29158/AIM DPM
      No. of codes per reading interval1 ... 50
      No. of characters per reading interval500 (for multiplexer function in CAN operation)
      Internal image storage135 MB
      Transport speed4 m/s
    • Interfaces
      Ethernet✔ , TCP/IP
      FunctionHost, AUX, OPC DA Server, FTP (image transmission)
      Data transmission rate10/100 MBit/s
      PROFINET
      FunctionPROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2)
      Data transmission rate10/100 MBit/s
      EtherNet/IP™
      Data transmission rate10/100 MBit/s
      EtherCAT®
      Type of fieldbus integrationOptional over external fieldbus module CDF600
      Serial✔ , RS-232, RS-422
      FunctionHost, AUX
      Data transmission rate0.3 kBaud ... 115.2 kBaud, AUX: 57.6 kBaud (RS-232)
      CAN
      FunctionSICK CAN sensor network CSN (master/slave, multiplexer/server)
      Data transmission rate20 kbit/s ... 1 Mbit/s
      CANopen
      Data transmission rate20 kbit/s ... 1 Mbit/s
      PROFIBUS DP
      Type of fieldbus integrationOptional over external fieldbus module CDF600-2
      Digital inputs4 (“Sensor 1”, “Sensor 2”, 2 inputs via optional parameter storage CMC600 in CDB620/CDM420)
      Digital outputs4 (“Result 1”, “Result 2”, 2 outputs via CMC and CDB620/CDM420 or “Result 1”, “Result 2”, “Result 3”, “Result 4” when using the 17-wire cable with open cable end)
      Reading pulseDigital inputs, non-powered, serial interface, Ethernet, CAN, auto pulse, presentation mode
      Optical indicators16 LEDs (5 x status display, 10 x LED bar graph, 1 green feedback spot)
      Acoustic indicatorsBeeper/buzzer (can be switched off, can be assigned a function to signal a result)
      Control elements2 buttons (choose and start/stop functions)
      Operator interfacesWeb server
      Configuration softwareSOPAS ET
      Memory cardMicro SD memory card (flash card) max. 32 GB, optional
      Data storage and retrievalImage and data storage via microSD memory card and external FTP
      Maximum encoder frequency300 Hz
      External illumination controlVia digital output (max. 24 V trigger)
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-2 (2006-03) / EN 61000-6-2 (2009-05)
      Vibration resistanceEN 60068-2-6:2008-02
      Shock resistanceEN 60068-2-27:2009-05
      Ambient operating temperature0 °C ... +50 °C
      Storage temperature–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Ambient light immunity2,000 lx, on code
    • Classifications
      ECl@ss 5.027280103
      ECl@ss 5.1.427280103
      ECl@ss 6.027280103
      ECl@ss 6.227280103
      ECl@ss 7.027280103
      ECl@ss 8.027280103
      ECl@ss 8.127280103
      ECl@ss 9.027280103
      ECl@ss 10.027280103
      ECl@ss 11.027280103
      ECl@ss 12.027280103
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002999
      ETIM 8.0EC002999
      UNSPSC 16.090143211701

    Technical drawings

    ICR620D-T11503 DPM Plus
    Dimensional drawing
    ICR620D-T11503 DPM Plus
    Reading field diagram
    ICR620D-T11503 DPM Plus
    Field of view
  • View: View Gallery View List Show all
    Hide all

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more