Ultrasonic sensors
UM30 / UM30-2

UM30-211111
6037660
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 9 V ... 30 V 1)
      Power consumption≤ 2.4 W 2)
      Initialization time< 300 ms
      DesignCylindrical
      Housing material

      Metal (nickel-plated brass, PBT)

      Ultrasonic transducer: polyurethane foam, glass epoxy resin

      Thread sizeM30 x 1.5
      Connection typeMale connector, M12, 5-pin
      IndicationLED display, 2 x LED
      Weight150 g
      Sending axisStraight
      Dimensions (W x H x D)30 mm x 30 mm x 84 mm
      Enclosure ratingIP65 / IP67
      Protection classIII
      • 1) Limit values, reverse-polarity protected Operation in short-circuit protected network: max. 8 A, class 2.
      • 2) Without load.
    • Performance
      Operating range, limiting range30 mm ... 250 mm, 350 mm
      TargetNatural objects
      Resolution≥ 0.18 mm
      Repeatability± 0.15 % 1)
      Accuracy± 1 % 2) 3)
      Temperature compensation
      Response time32 ms
      Switching frequency25 Hz
      Output time8 ms
      Ultrasonic frequency (typical)320 kHz
      Detection area (typical)See diagrams
      Additional functionAdjustable operating modes: Switching point (DtO) / Switching window/Background (ObSB), teach-in of digital output, set levels of digital outputs, invertable digital output, set on delay digital output, synchronization of up to 50 sensors, multiplexing: no cross talk of up to 50 sensors, adjustable measurement filters: Measured value filters/Filter strength/Foreground suppression/Detection area/Sensitivity and sound beam, Display (can be deactivated), reset to factory default
      • 1) In relation to the current measured value, minimum value ≥ resolution.
      • 2) Referring to current measurement value.
      • 3) Temperature compensation can be switched off, without temperature compensation: 0.17 % / K.
    • Interfaces
      Digital output
      Number1 1)
      TypePNP
      Maximum output current IA≤ 200 mA
      Multifunctional input (MF)1 x MF
      Hysteresis3 mm
      • 1) PNP: HIGH = VS - (< 2 V) / LOW = 0 V.
    • Ambient data
      Ambient temperature, operation–25 °C ... +70 °C
      Ambient temperature, storage–40 °C ... +85 °C
    • Classifications
      ECl@ss 5.027270804
      ECl@ss 5.1.427270804
      ECl@ss 6.027270804
      ECl@ss 6.227270804
      ECl@ss 7.027270804
      ECl@ss 8.027270804
      ECl@ss 8.127270804
      ECl@ss 9.027270804
      ECl@ss 10.027270804
      ECl@ss 11.027270804
      ECl@ss 12.027272806
      ETIM 5.0EC001846
      ETIM 6.0EC001846
      ETIM 7.0EC001846
      ETIM 8.0EC001846
      UNSPSC 16.090141111960

    Technical drawings

    UM30-211111
    Dimensional drawing UM30-211, UM30-212, UM30-213
    UM30-211111
    Connection type
    UM30-211111
    Connection diagram UM30-21x111 UM30-21x114 Connector M12, 5-pin
    UM30-211111
    Adjustment possible
    UM30-211111
    Detection area UM30-211
  • View: View Gallery View List Show all
    Hide all