Ultrasonic sensors
UM18 / UM18-2 Pro

UM18-21212B211
6066174
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 10 V ... 30 V 1)
      Power consumption≤ 1.2 W 2)
      Initialization time< 300 ms
      DesignCylindrical
      Housing materialMetal (nickel-plated brass, ultrasonic transducer: polyurethane foam, glass epoxy resin)
      Thread sizeM18 x 1
      Connection typeMale connector, M12, 5-pin
      Indication2 x LED
      Weight25 g
      Sending axisStraight
      Dimensions (W x H x D)18 mm x 18 mm x 52.7 mm
      Enclosure ratingIP65 / IP67
      Protection classIII
      • 1) Limit values, reverse-polarity protected Operation in short-circuit protected network: max. 8 A, class 2.
      • 2) Without load.
    • Performance
      Operating range, limiting range65 mm ... 350 mm, 600 mm
      TargetNatural objects
      Resolution≥ 0.069 mm
      Repeatability± 0.15 % 1)
      Accuracy± 1 % 2) 3)
      Temperature compensation
      Response time64 ms
      Switching frequency12 Hz
      Output time16 ms
      Ultrasonic frequency (typical)400 kHz
      Additional functionAdjustable operating modes: Switching point (DtO) / Switching window/Background (ObSB), teach-in of digital output, invertible digital output, teach-in of analog output, Invertable analog output, multifunctional input: external teach / synchronization / multiplexing, synchronization of up to 20 sensors, multiplexing: no cross talk of up to 20 sensors, reset to factory default
      • 1) In relation to the current measured value, minimum value ≥ resolution.
      • 2) Referring to current measurement value.
      • 3) Temperature compensation can be switched off, without temperature compensation: 0.17 % / K.
    • Interfaces
      IO-Link✔ , IO-Link V1.1
      FunctionProcess data, parameterization, diagnosis, data storage
      Digital output
      Number1 1)
      TypePush-pull: PNP/NPN
      Maximum output current IA≤ 100 mA
      Multifunctional input (MF)1 x MF
      Hysteresis5 mm
      • 1) Push-pull: PNP/NPN HIGH = UV - (< 3 V) / LOW < 3 V.
    • Ambient data
      Ambient temperature, operation–25 °C ... +70 °C
      Ambient temperature, storage–40 °C ... +85 °C
    • Classifications
      ECl@ss 5.027270804
      ECl@ss 5.1.427270804
      ECl@ss 6.027270804
      ECl@ss 6.227270804
      ECl@ss 7.027270804
      ECl@ss 8.027270804
      ECl@ss 8.127270804
      ECl@ss 9.027270804
      ECl@ss 10.027270804
      ECl@ss 11.027270804
      ECl@ss 12.027272806
      ETIM 5.0EC001846
      ETIM 6.0EC001846
      ETIM 7.0EC001846
      ETIM 8.0EC001846
      UNSPSC 16.090141111960

    Technical drawings

    UM18-21212B211
    Dimensional drawing UM18-2xxxxxx1
    UM18-21212B211
    Connection type
    UM18-21212B211
    Connection diagram UM18-21xxxAxxx_Bxxx, male connector M12, 5-pin
    UM18-21212B211
    Detection area UM18-212
  • View: View Gallery View List Show all
    Hide all