Displacement measurement sensors
OD1000

OD1000-6001R15
1075638
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 30 V 1)
      Ripple≤ 5 Vpp 2)
      Power consumption≤ 2.5 W 3)
      Warm-up time< 10 min
      Housing materialMetal (zinc diecast)
      Window materialPlastic (PMMA)
      Connection typeCable with male connector, M12, 5-pin, A-coded, 20 cm
      IndicationOLED display, status LEDs
      Control elements4 buttons
      Weight280 g
      Dimensions (W x H x D)25.9 mm x 71.5 mm x 53.2 mm
      Enclosure rating

      IP65

      IP67

      Protection classIII (EN 50178)
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) May not fall short of or exceed VS tolerances.
      • 3) Without load, at +20 °C.
    • Performance
      Measuring range200 mm ... 1,000 mm 1)
      TargetNatural objects
      Repeatability0.4 mm 2) 3)
      Linearity± 1.5 mm 2) 4)
      Response time≥ 1.5 ms 5)
      Measuring frequency≤ 3 kHz
      Output time≥ 0.33 ms
      Light sourceLaser, red
      visible red light
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014) 6)
      Typ. light spot size (distance)1.5 mm x 1.5 mm (200 mm ... 1,000 mm)
      Additional functionAdjustable average value or media filter, Switching mode: Distance to Object (DtO) / switching window / object between sensor and background (ObSB), teach-in of digital output, invertable digital output, teach-in of analog output, Invertable analog output, Switchable analog output (mA / V), Multifunctional input: laser off / external teach-in / deactivated, switch-off display, lock user interface, Display can be rotated by 180°, Alarm function, Edge height jump, Time functions (ON/OFF delay, 1 shot)
      • 1) 6 % ... 90 % remission; at default settings.
      • 2) With 90% remission (white), with constant ambient conditions.
      • 3) Statistical error 3 σ.
      • 4) Observe min. warm-up time of 10 minutes.
      • 5) With measuring frequency of 3 kHz, target change white 90%/white 90%.
      • 6) Wavelength 655 nm, max. pulse output 0.78 mW, max. average power 0.39 mW, max. pulse duration 1.8 ms.
    • Interfaces
      IO-Link✔ , IO-Link V1.1, IO-Link V1.0
      FunctionProcess data, parameterization, diagnosis, data storage
      Data transmission rate230,4 kbit/s (COM3) / 38,4 kbit/s (COM2)
      Digital inputIn1
      Can be used as laser off, external teach-in, or deactivated
      Digital output
      Number2 1)
      TypePush-pull: PNP/NPN
      Analog output
      Number1
      TypeCurrent output / voltage output
      Current4 mA ... 20 mA, ≤ 600 Ω
      Voltage0 V ... 10 V, > 20,000 Ω
      Resolution16 bit
      • 1) PNP: HIGH = UV - (< 3 V) / LOW = < 3 V; NPN: HIGH = < 3 V / LOW = UV.
    • Ambient data
      Ambient temperature, operation–10 °C ... +50 °C, Operating temperature at VS = 24 V
      Ambient temperature, storage–20 °C ... +60 °C
      Temperature drift0.15 mm/K
      Typ. Ambient light immunity

      Artificial light: ≤ 3,000 lx 1)

      Sunlight: ≤ 10,000 lx

      Vibration resistanceEN 60068-2-6, EN 60068-2-64
      Shock resistanceEN 60068-2-27
      • 1) With constant object movement in the measuring range.
    • Classifications
      eCl@ss 5.027270801
      eCl@ss 5.1.427270801
      eCl@ss 6.027270801
      eCl@ss 6.227270801
      eCl@ss 7.027270801
      eCl@ss 8.027270801
      eCl@ss 8.127270801
      eCl@ss 9.027270801
      eCl@ss 10.027270801
      eCl@ss 11.027270801
      eCl@ss 12.027270916
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    OD1000-6001R15
    Dimensional drawing
    OD1000-6001R15
    Connection diagram
    OD1000-6001R15
    PIN assignment Connector M12, 5-pin, A-coded
    OD1000-6001R15
    Linearity
  • View: View Gallery View List Show all
    Hide all