Sensors for T-slot cylinders
RZT7

Reed contact cylinder sensors for T-slot

Your Benefits

  • A sensor for a wide range of applications: The sensor design fits into all standard T-slots used around the world, regardless of the cylinder profile or make
  • Simple mounting: Thanks to the retaining ribs on the side, the sensor holds its position even before the screw is tightened, ensuring that it does not fall out
  • Fast mounting: The sensor is fixed quickly and securely in the slot simply by rotating the fixing screw a quarter turn
  • The rugged fixing screw holds the sensor in the required position, even when exposed to shock and vibration
  • It is easy to replace the sensor during servicing without removing the end caps

Overview

Reed contact cylinder sensors for T-slot

The SICK RZT7 cylinder sensor with reed contact reliably detects the piston position in pneumatic drives. The RZT7 can be mounted directly into all cylinders with standard T-slots. SICK also has an extensive range of adapters which enable the RZT7 to be used with other cylinder types. The RZT7 is characterized by its simple mounting principle: Insert the sensor into the slot and rotate the fixing screw a quarter turn to fix it securely to the cylinder.

At a glance
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state (depending on type)
  • Enclosure rating: IP 67
  • Supply voltage up to 230 V

 

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Output function

    NO

    NC

    NC or NO

    Special featuresExtended operating temperature
    Cylinder types with adapter

    Profile cylinder

    Tie rod cylinder

    Round body cylinder

    Dovetail groove cylinder

    SMC rail CDQ2

    SMC rail ECDQ2

    Housing length29.5 mm / 32.5 mm
    Supply voltage

    5 V AC/DC ... 30 V AC/DC

    5 V AC/DC ... 230 V AC/DC 1)

    5 V AC/DC ... 120 V AC/DC 2)

    10 V AC/DC ... 48 V AC/DC 3)

    • 1) Mains fuse F < 0.5 A IEC60127-2 sheet 1.
    • 2) Mains fuse F < 0.8 A IEC60127-2 sheet 1.
    • 3) Rated supply voltage: Contains all fluctuations of the supply voltage.
All technical data can be found accompanying the individual product

Downloads