Switching automation light grids
PLG
PLG6-060F434
1051978
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Service and Support
-
Customs data
-
Features
Sensor principle | Photoelectric retro-reflective sensor |
Minimum detectable object (MDO) | Parallel beam, 70 mm |
Beam separation | 60 mm |
Number of beams | 2 |
Detection height | 60 mm |
Mechanics/electronics
Wave length | 660 nm |
Supply voltage Vs | DC 15 V ... 30 V 1) |
Power consumption sender | 50 mA |
Power consumption receiver | < 50 mA |
Ripple | < 5 Vpp |
Output current Imax. | ≤ 50 mA |
Initialization time | < 1 s |
Switching output | PNP 2) |
Output mode | Q dark switching 3) |
Current consumption job LED | 30 mA 1) |
Dimensions (W x H x D) | 32 mm x 130.2 mm x 36.6 mm |
Connection type | Cable with M12 male connector, 4-pin, 280 mm |
Housing material | Aluminum |
Indication | LED |
Enclosure rating | IP40 |
Circuit protection | UV connections, reverse polarity protected Output Q short-circuit protected Interference pulse suppression |
Protection class | III |
Weight | < 500 g |
Front screen | PMMA |
Performance
Maximum range | 0.5 m |
Minimum range | ≥ 60 mm |
Operating range | 0.35 m |
Response time | Parallel beam, 5 ms 1) |
Ambient data
Enclosure rating | IP40 |
Shock resistance | 10 g / DIN EN 60068-2-29 / 16 ms |
Vibration resistance | 5 g, 10 Hz ... 55 Hz (IEC 68-2-6) |
EMC | EN 60947-5-2 |
Ambient operating temperature | –10 °C ... +55 °C |
Ambient temperature, storage | –25 °C ... +70 °C |
Classifications
ECl@ss 5.0 | 27270910 |
ECl@ss 5.1.4 | 27270910 |
ECl@ss 6.0 | 27270910 |
ECl@ss 6.2 | 27270910 |
ECl@ss 7.0 | 27270910 |
ECl@ss 8.0 | 27270910 |
ECl@ss 8.1 | 27270910 |
ECl@ss 9.0 | 27270910 |
ECl@ss 10.0 | 27270910 |
ECl@ss 11.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Dimensional drawing PLG6
Connection type and diagram
Specific features
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.