Accessories
Plug connectors and cables

YG12U13-2550K4051A
2109296
Availability on request
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 3-pin, angled, A-coded
      Connection typeIDC quick connection
      Locking plug connectorScrew connection
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialFKM / PUR
      Tightening torque0.6 Nm
      Width across flats13
      Permitted cable diameter4 mm ... 5.1 mm
      Permitted cross-section0.25 mm² ... 0.5 mm²
      Reference voltage≤ 32 V AC/DC
      Rated impulse voltage0.8 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      AuthorizationsCE
      Enclosure ratingIP67
      Ambient operating temperature
      Head–25 °C ... +85 °C
      Contamination rating3
      Insulation resistance100 MΩ
      Overvoltage categoryIII
      Specific insulation resistance30 mΩ

    Technical drawings

    YG12U13-2550K4051A
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all