Contact
Feedback

Analytics Solutions
Tire Analytics

Tire manufacturing insights through intelligent diagnostics

Your Benefits

  • Gain secure access on multiple form factors (mobile/tablet/desktop) for round the clock monitoring
  • Increase operational efficiency when tracking green and finished tires
  • Improve compliance by easily sharing images and data
  • Identify trends to improve track and trace system/facility level performance

Overview

Tire manufacturing insights through intelligent diagnostics

SICK’s Tire Analytics software provides comprehensive, real-time performance and health monitoring of automated identification systems in the tire industry. From tracking an individual tire on a conveyor - to a facility processing thousands of tires a day, Tire Analytics helps drive timely decision-making in high-volume applications. Throughout your green and finished tire identification process, this software helps you prepare for Industry 4.0 by boosting traceability, accuracy and efficiency.

At a glance
  • Reliable aggregation and visualization of SICK sensor data
  • Modern, responsive user interface accessible on multiple form factors
  • Data Analysis Package based on time, read-rates and barcode type
  • Easy installation and configuration
  • Time limited license for evaluation

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    LanguageEnglish / The standard version of the software is in English. However, it can be translated into any other language.
    Version3.7 / 4.0
    DescriptionSoftware license
    Supported products

    Image-based code readers

    Fixed mount bar code scanners

    RFID read/write device

    TLA systems

    DWS systems

    Operating system

    Windows 10 (64 bit)

    Windows 7 (64 bit)

    Windows Server 2012 R2

    Others on request

    Windows Server 2008 R2 Standard

    Linux (CentOS 7)

    Installation on virtual machines is also supported by the operating systems named here.

All technical data can be found accompanying the individual product

Downloads

TOP