Contact
Feedback

SICK AppSpace

Giving space to your ideas and solutions

The Sick AppSpace eco-system opens up new possibilities for coming up with solutions for customer-specific applications. The SICK AppStudio is used for developing sensor apps on programmable SICK devices. Its user interface for machine operators can be created individually as a web GUI. The AppManager supports the service in the field in the simple distribution and management of sensor apps.

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Product family SIM4000
Flexible. Intelligent. Communicative.
  • Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
  • 8-gigabit Ethernet interfaces for rapid image transmission
  • Precise synchronization of input and output signals
  • Illumination control and supply
  • IO-Link master connections
  • Enclosure rating IP 65
Product family InspectorP64x
Programmable. Cost-efficient. High-speed.
  • 1.7 MP programmable 2D cameras
  • Flexible C-mount lens and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family InspectorP65x
Programmable. Top performer. Long-range.
  • 2.1 and 4.2 MP programmable 2D cameras
  • Flexible C-mount lens and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family InspectorP63x
Programmable. Compact. Versatile.
  • 1.3 and 1.9 MP programmable 2D cameras
  • Flexible S- and C-mount lenses and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family RFU62x
Short-range ultra high frequency scanner
  • Compact UHF RFID read/write device with integrated antenna for sensing ranges of up to 1 m
  • Standard-compatible transponder interface (ISO/IEC 18000-6C / EPC C1G2)
  • Supports industry-standard data interfaces and fieldbuses, as well as PoE
  • MicroSD memory card for parameter cloning
  • Extensive diagnostic and service functions
Product family RFU65x
The measuring RFID device with integrated passage and direction detection
  • Compact UHF RFID read/write device in accordance with ISO/IEC 18000-63
  • Positioning and angle detection by RFID transponders
  • Integrated algorithms deduce the direction of entry and movement based on numerous measured values
  • Supports data and fieldbus interfaces that are typically used in the industry
Product family RFU63x
Simple integration – intelligence included
  • UHF RFID read/write unit for industrial applications
  • With or without integrated antenna, depending on the type (up to four external antennas can be connected)
  • Standard-compliant transponder interface (ISO/IEC 18000-6C/EPC G2C1)
  • Supports common industrial data interfaces and fieldbuses
  • MicroSD memory card for device parameter cloning
  • Several diagnostic and service options available

Result 1 - 7 out of 7

TOP