Contact
Feedback

Photoelectric sensors
G6 Inox

Small, strong, rugged - the ideal sensor for washdown applications

Your Benefits

  • Detection of objects with variation in texture and color, with red and IR LED options
  • Shock resistant stainless-steel housing with IP69K enclosure rating suitable for Ecolab washing detergents
  • Convenient light/dark switching via cable connection
  • Easy mounting with M3 threaded mounting holes
  • Superior optical performance and robustness using SICK ASIC
  • Easy installation and adjustment with user friendly potentiometer and highly visible indicator LEDs

Overview

Small, strong, rugged - the ideal sensor for washdown applications

With its special sealing, the G6 Inox product family is particularly resistant to chemicals and washing detergents in washdown applications. The photoelectric sensors are available in different versions for different applications: With background suppression, as through-beam or photoelectric retro-reflective sensors. Complementary outputs enable easy light/dark switching. The compact and rugged housing made of stainless steel 1.4404 (316L) also withstands heavy impacts; the reinforced and coated front screen is highly resistant to scratches. Mounting holes with M3 threads guarantee quick and simple mounting. The black background of the indicator LEDs ensure better visibility.

At a glance
  • Housing made of stainless steel 1.4404 (316L), mounting holes with M3 thread
  • Red light and infra-red LED versions
  • Adjustable light/dark switching via cable connection
  • Coated front screen for higher resistance to scratching
  • IP69K enclosure rating
  • Meets Ecolab tests requirements

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)15 mm x 44 mm x 22 mm
    Sensing range max.

    30 mm ... 900 mm 1)

    10 mm ... 300 mm 1)

    5 mm ... 420 mm 1)

    5 mm ... 250 mm 1)

    5 mm ... 400 mm 1)

    0.03 m ... 6 m 2)

    0 m ... 14.5 m

    0 m ... 15 m

    Light sourceLED / PinPoint LED
    Type of lightInfrared light / visible red light
    Enclosure rating

    IP67

    IP69K 3)

    Housing materialStainless steel Stainless steel V4A (1.4404, 316L)
    Adjustment

    Mechanical spindle, 5 turns

    Potentiometer, 270°

    None

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL80A.
    • 3) According to ISO 20653:2013-03.
All technical data can be found accompanying the individual product

Downloads

TOP