Contact
Feedback

Type check for bodyparts

During the type check, in addition to the presence of devices, additional features such as holes, boreholes or cutouts must be detected and measured. The InspectorP65x 2D vision sensor inspects several specific objects simultaneously. Several features can be taught in and a variety of testing tasks defined. Inspection tasks can be customized to individual requirements using the tool plug-in. W12 small photoelectric sensors with PinPoint technology use a small light spot to detect even the smallest gaps without the limiting laser class. When all parts are inserted correctly and completely, the rotating table is enabled for further processing.

  • Following product families can be used
    Product family Presence Inspection
    Easy presence inspection
    • 2D vision inspection
    • Solving presence inspection applications
    • Object Locator, Pixel and Edge Pixel Counter, Blob Finder
    • Easy-to-use user interface in web browser
    • Various field of views, resolution, performance, optics, and lighting depending on selected InspectorP6xx
    • Tool Plugin support
    • Fieldbus and TCP/IP
    Product family W12-3
    Rugged metal housing provides exceptional performance in demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation with retro-reflective sensors
    • Background and foreground suppression with second emitter LED on proximity sensors
    • Highly visible, precise light spot and high-energy IR transmitters
    • Rugged die-cast zinc housing, optional with Teflon® coating
    • Mounting options with through holes, base blind holes, oblong through holes and dovetail
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
    Product family InspectorP65x
    Configurable. Programmable. Top performer. Long-range.
    • 2D vision sensors with 2.1 and 4.2 megapixels
    • Configuration of SensorApps in a web browser
    • Programming of new SensorApps in SICK AppStudio
    • Flexible C-mount lenses and integrated illumination
    • Laser alignment aid, beeper and feedback spot
    • Includes HALCON runtime license and SICK Algorithm Library
Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

TOP