Contact
Feedback

Access protection at turntable

Both the clamping cylinder and the rotary motion of the table can represent a hazard to the worker. Safety locking devices are installed to eliminate these hazards. A deTec4 Prime safety light curtain monitors access. Its high resolution enables extremely short safety distances.

  • Following product families can be used
    Product family Flexi Soft
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Product family deTec
    Because we take safety to the next level
    • NFC diagnosis and smartphone app
    • Diagnostics and automation via IO-Link
    • 2-signal muting
    • Smart presence detection
    • Dynamic protective field widths
    • Configuration of all functions without software
    • Reduced resolution: 1 or 2 beams
    • IP65, IP67, and IP69K enclosure ratings plus variants for explosion-hazardous areas
    Product family microScan3 Core
    The new generation of safety laser scanners for stationary applications
    • Innovative safeHDDM® scanning technology
    • Protective field range: Up to 9 m, scanning angle: 275°
    • Up to 8 freely configurable fields
    • Up to 4 simultaneous protective fields
    • System plug with configuration memory and M12 plug connectors
    • Safe machine integration via I/Os or via network with EtherNet/IP™ CIP Safety™ or PROFINET PROFIsafe
    • Safe SICK device communication via EFI-pro
Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

TOP