Accessories
Plug connectors and cables

DOS-1204-WE
6048154
Available from stock
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 4-pin, angled, D-coded
      Connection type head B-
      Connection typeIDC quick connection
      Locking plug connectorQuick screw connection
      Locking nut materialZinc die-cast, nickel-plated
      CableCAT5, CAT5e
      ShieldingShielded
      Permitted cable diameter4 mm ... 8 mm
      Permitted cross-section0.14 mm² ... 0.34 mm²
      Reference voltage≤ 60 V
      Current loading1.75 A
      Signal typeEthernet
      Enclosure ratingIP67
      DescriptionHead A: female connector, M12, 4-pin, angled, D-coded, shielded, for cable diameter 4 mm ... 8 mm Head B: -
      Ambient operating temperature
      Head–40 °C ... +85 °C

    Technical drawings

    DOS-1204-WE
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all