OD2000

Universal, micrometer-precise optical displacement sensors up to 1.2 m

Your Benefits

  • Optimizes the process quality due to high repeatability and linearity throughout the entire measuring range
  • Universally applicable thanks to precise measurement results on virtually any surface, regardless of its texture or color
  • Reliable distance values in every application thanks to intelligent measured value filters and evaluation algorithms
  • Very economic solution, even for demanding applications
  • Simple and convenient configuration via OLED display or software
  • Quick commissioning thanks to intuitive operating concept
  • Enables high production throughput thanks to a high measuring frequency

Overview

Universal, micrometer-precise optical displacement sensors up to 1.2 m

The compact OD2000 displacement measurement sensor is a very economical stand-alone solution for accurate distance measurement. The universally applicable sensor is suitable for a wide variety of applications with distances of up to 1,200 mm. Using high-precision triangulation, it detects even the smallest differences in height in the micrometer range. Due to top values in terms of linearity and repeatability as well as a measuring frequency of up to 7.5 kHz, the OD2000 delivers reliable distance data on virtually any surface. Thanks to the plug and play concept, the sensor can be integrated very quickly. In addition, configuration via the OLED display on the sensor or via IO-Link interface and software is extremely convenient.

At a glance
  • Large measuring range of up to 1,200 mm
  • High measuring frequency of up to 7.5 kHz
  • OLED display for easy parameterization on the sensor
  • IO-Link interface for configuration, e.g. with SOPAS
  • Adjustable analog output (mA/V) and digital output
  • Laser classes 1 and 2
  • Stand-alone device – no external amplifier required

Applications

Technical overview

 
    Technical data overview
    Communication interfaceIO-Link
    Measuring range25 mm ... 1,200 mm
    Linearity± 3 µm ... ± 3,000 µm
    Laser class1 / 2
    Typ. light spot size (distance)

    Ø 50 µm (30 mm)

    Ø 70 µm (50 mm)

    Ø 300 µm (130 mm)

    Ø 500 µm (245 mm)

    Ø 600 µm (350 mm)

    Ø 1 mm (700 mm)

    Housing materialPlastic
    Connection typeCable with male connector, M12, 5-pin, A-coded, 30 cm
All technical data can be found accompanying the individual product