MRS1000

Outdoor is our fourth dimension

Your Benefits

  • Collecting more data in multiple dimensions leads to higher measurement accuracy
  • HDDM+ with multi-echo technology for high availability when subjected to environmental influences like rain, dust, and fog
  • Simultaneous measurement on 4 levels allows objects to be detected which are on the floor or obstructing the path
  • High flexibility for installation thanks to rotating male/female connectors
  • Integrated field evaluation and measured data output makes it possible to tackle various applications with one sensor
  • Low setup costs: Identical telegram as for the 2D LiDAR sensors from SICK
  • Fields that are easy to teach in save time during setup
  • Low maintenance costs thanks to high weather resistance

Overview

Outdoor is our fourth dimension

With the MRS1000 multi-layer scanner, SICK has developed a 3D LiDAR sensor which accurately and reliably detects and measures objects in good time and in multiple dimensions. By collecting large volumes of data on multiple scan layers and from different angles, it can detect and respond to objects on the floor as well as objects that are obstructing the path. The MRS1000 is characterized by a high degree of ruggedness even when subject to adverse environmental influences such as rain, dust, and fog. The new HDDM+ process, with multi-echo evaluation, ensures the reliable detection of objects and accurate measurement results. Versatile fields of application, both indoor and outdoor, make this an efficient all-rounder among 3D LiDAR sensors.

At a glance
  • Four spread layers and a 275° aperture angle
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • Field evaluation and measured data in one sensor
  • Easy configuration, with the ability to adapt to a changing environment
  • Convenient and customer-friendly diagnostics via web server

Applications

Technical overview

 
    Technical data overview
    ApplicationOutdoor / Indoor / Indoor
    Measurement principleHDDM+
    Integrated applicationPeople counting, field evaluation, output of measurement data, Welcome app (Scanview and 3D Viewer)
    Aperture angle
    Horizontal275°
    Vertical7.5°, Over 4 scan layers
    Working range0.2 m ... 64 m, Width of the counting range
    Scanning range
    At 10% remission factor16 m
    At 90% remission factor30 m
    Amount of evaluated echoes3
    Scanning frequency50 Hz, 4 x 12.5 Hz
    HeatingSelf-heating
    Ambient operating temperature–30 °C ... +50 °C
    Ethernet
    Weight1.2 kg
All technical data can be found accompanying the individual product