IME

Inductive standard sensors for economical use in industrial environments

Your Benefits

  • High machine availability thanks to rugged design
  • Highly cost-efficient thanks to low purchase costs
  • Wide selection available thanks to extensive standard portfolio
  • High positioning accuracy thanks to precise switching behavior

Overview

Inductive standard sensors for economical use in industrial environments

SICK’s inductive sensors offer precise detection, less downtime and a long service life. The inductive IME sensors pack high technology into the smallest of spaces. The integrated ASIC chip enables digital adjustment after the end of the manufacturing process. The saving of values in the ASIC ensures highly precise switching points and very high repeatability of values – for any number of production runs. IM sensors are completely encapsulated with hotmelt molding, which greatly increases shock and vibration resistance. The customer benefits from high positioning accuracy in the machine and long-term reliability.

At a glance
  • Types: M8 to M30
  • Extended sensing ranges: 1.5 mm to 38 mm
  • Electrical configuration: DC 3-/4-wire, DC 2-wire
  • Enclosure rating: IP67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing; plastic sensing face

Technical overview

 
    Technical data overview
    HousingMetric
    Thread size

    M8 x 1

    M8 x 1 6g

    M12 x 1

    M18 x 1

    M30 x 1.5

    DiameterØ 8 mm ... Ø 30 mm
    Sensing range Sn1 mm ... 38 mm
    Housing materialBrass / Stainless steel V2A
    Enclosure rating

    IP67

    IP65

    Technical data overview
    HousingMetric
    Thread size

    M8 x 1

    M8 x 1 6g

    M12 x 1

    M18 x 1

    M30 x 1.5

    Housing diameterØ 8 mm ... Ø 30 mm
    Sensing range Sn1 mm ... 38 mm
    Electrical wiring

    DC 3-wire

    DC 2-wire

    DC 4-wire

    Housing materialBrass / Stainless steel V2A
    Enclosure rating

    IP67

    IP65

All technical data can be found accompanying the individual product