UC30

Rugged. Reliable. Rectangular.

Your Benefits

  • Compact cubic housing for straightforward machine integration
  • Rugged, plastic housing ensures highest plant availability
  • Various output signals for solving complex applications available
  • IO-Link with many diagnostic options for fault-free operation and simple maintenance
  • Teach-in buttons for fast and easy commissioning
  • Rugged ultrasonic technology, measures reliably even in dirty, dusty, humid, and foggy conditions
  • Integrated temperature compensation ensures high measurement accuracy at all times for optimum process quality

Overview

Rugged. Reliable. Rectangular.

The sensors of the UC30 product family impress with excellent performance in a compact cubic housing. Due to color-independent detection, high contamination tolerance and outstanding background suppression, UC30 sensors deliver stable measurement results even under challenging conditions. Various output signals with sensing ranges of up to 8,000 mm as well as high measurement accuracy due to the integrated temperature compensation leave no applications unsolved. Teach-in buttons and IO-Link also extend the diagnostic and configuration options of these ultrasonic sensors.

At a glance
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Rugged housing with teach-in buttons
  • Sensing ranges up to 8,000 mm
  • Analog output, push-pull digital output with IO-Link or two PNP/NPN digital outputs
  • Immune to dirt, dust, humidity, and fog
  • Adjustable sensitivity

Applications

Technical overview

 
    Technical data overview
    Measuring range
    Operating range350 mm ... 6,000 mm
    Limiting range5,000 mm / 8,000 mm
    Resolution≥ 0.18 mm
    Repeatability± 0.15 %
    Response time

    180 ms ... 240 ms

    180 ms ... 240 ms 1)

    Output time43 ms ... 60 ms
    Switching frequency4 Hz / 3 Hz
    Analog output4 mA ... 20 mA, ≤ 500 Ω 2)
    0 V ... 10 V, ≥ 100,000 Ω
    Digital output
    TypePNP / NPN / push-pull: PNP/NPN
    -
    IO-Link✔ , IO-Link V1.1
    Enclosure ratingIP65 / IP67
    Sending axisStraight
    Ambient temperature, operation–25 °C ... +70 °C

    1) Subsequent smoothing of the analog output, depending on the application, may increase the response time by up to 200 %.

    2) For 4 mA ... 20 mA and Vs ≤ 20 V max. load ≤ 100 Ω.

All technical data can be found accompanying the individual product