microScan3

The rugged safety laser scanner – extremely intelligent

Your Benefits

  • Very high machine availability and productivity thanks to the patented safeHDDM® scanning technology
  • Flexibility for safe automation processes due to simultaneous protective fields, contour detection fields and detailed data output
  • Safe integration into different control systems via I/O, EFI-pro, EtherNet/IP™ CIP Safety™ or PROFINET PROFIsafe, EtherCAT® FSoE, etc.
  • Saves time during commissioning and diagnostics thanks to the intuitive Safety Designer software, multi-color display and system plug

Overview

The rugged safety laser scanner – extremely intelligent

The microScan3 safety laser scanner stands for the protection of very different applications: from stationary to mobile, from simple to complex. The innovative safeHDDM® scanning technology makes the microScan3 extremely resistant, even to dust and ambient light, and delivers high-precision measurement data. It increases the productivity and availability of machines. The different variants of the microScan3 can be integrated simply and safely into countless networks. In addition, the safety laser scanner offers standardized connectivity for time-saving commissioning. The microScan3, the easy handling of its Safety Designer configuration software and its diagnostic options combine user-friendly operation, innovation and very high performance.

At a glance
  • Innovative safeHDDM® scanning technology
  • High-precision measurement data via Ethernet interface
  • Protective field range: up to 9 m, scanning angle: 275°
  • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
  • Standardized communication interfaces
  • System plug with configuration memory

Applications

Technical overview

 
    Technical data overview
    ApplicationIndoor
    Protective field range4 m ... 9 m
    Warning field range40 m / 64 m
    Scanning angle275°
    Number of fields4 ... 128
    Number of monitoring cases1 ... 128
    Response time≥ 70 ms
    OSSD pairs

    1

    0

    4

    Integration in the control system

    Local inputs and outputs (I/O)

    CIP Safety™ over EtherNet/IP™

    PROFINET PROFIsafe

    EFI-pro

    EtherCAT® FSoE

    Safety levelPL d, SIL 2, Type 3
All technical data can be found accompanying the individual product