Home
S300 Mini
Home
S300 Mini
S300 Mini
Time for a generation change
S300 Mini
Selection
Technical overview
⋯
Contact
Technical overview
Show all
Hide all
Technical data overview
Application
Indoor
Protective field range
1 m ... 3 m
Warning field range
8 m
Scanning angle
270°
Number of fields
3 / 48
Number of monitoring cases
1 / 32
Response time
≤ 80 ms
1)
OSSD pairs
1 / 0
Integration in the control system
Local inputs and outputs (I/O) / EFI
Safety level
PL d, SIL 2, Type 3
1)
Depending on basic response time and multiple sampling.
Show all
Hide all
All technical data can be found accompanying the individual product
Please wait a moment...
Your request is being processed and may take a few seconds.
Loading ...