Contact
Feedback

Accessories
Modules and gateways

AOD1-MR25Q2
6054272
Ready for dispatch within a week
  • Copy shortlink
    • Technical specifications
      Accessory familyEvaluation units
      System partMaster
      Additional functionArithmetic calculations (addition, subtraction, absolute subtraction)
      Connection type head AMale connector, M12, 5-pin
      Switching output2 x PNP/NPN, selectable
      Multifunctional input (MF)External teach, zero reset, laser off
      Housing materialPolycarbonate
      Operating voltageDC 12 V (–10 %) ... DC 24 V (+10 %)
      Power consumption≤ 2 W 1)
      NoteNot free of paint wetting impairment substances.
      Ambient operating temperature–25 °C ... +50 °C
      Enclosure ratingIP50
      Weight120 g
      DescriptionOD Mini evaluation unit, master, 2 x Q, M12 male connector, 5-pin
      • 1) Without connected sensor heads.
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    AOD1-MR25Q2
    Anschlussschema
    AOD1-MR25Q2
    PIN assignment
    AOD1-MR25Q2
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP