Accessories
Adaptor
Terminal with resistor 182 ohm
2027227
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Classifications
ECl@ss 5.0 | 27279201 |
ECl@ss 5.1.4 | 27279201 |
ECl@ss 6.0 | 27279201 |
ECl@ss 6.2 | 27279201 |
ECl@ss 7.0 | 27279201 |
ECl@ss 8.0 | 27279201 |
ECl@ss 8.1 | 27279201 |
ECl@ss 9.0 | 27440106 |
ECl@ss 10.0 | 27440106 |
ECl@ss 11.0 | 27440106 |
ETIM 5.0 | EC000897 |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
UNSPSC 16.0901 | 31163032 |
Technical specifications
Accessory family | Other adapters |
Note | Terminal with 182 Ohm resistance, for pin 9 and 10 on the system connection, to improve the EMC behaviour if the EFI interface is not used |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.