Accessories
Plug connectors and cables

SYL-8204-G0M11-X2
6055012
Piece
Copy shortlink
    • Technical specifications
      Accessory familyY-junctions
      Connection type head AFemale connector, M8, 4-pin
      Connection type head BFemale connector, 4-pin
      Connection type head CMale connector, M12, 4-pin, A-coded
      Signal typeSensor/actuator cable
      Connecting cable0.11 m, PVC
      Cable materialPVC
      Conductor cross-section0.34 mm²
      Material knurled screw head AZinc die-cast, nickel-plated
      Material knurled screw head BZinc diecast, brassed
      Material knurled screw head CZinc die-cast, nickel-plated
      Width across flats9 (M8), 13 (M12)
      Tightening torque0.4 Nm (M8), 0.6 Nm (M12)
      Shielding, headUnshielded
      Reference voltage≤ 30 V DC
      Rated impulse voltage0.8 kV
      Current loading≤ 4 A
      Contamination rating3
      NoteSlimline T-piece, 2 x M8 female connector + M12 male connector with cable
      Ambient operating temperature

      –5 °C ... +80 °C, flexible use

      –30 °C ... +80 °C, stationary position

      Enclosure ratingIP67
      DescriptionY-distribution, 2 x M8 female connectors, 4-pin, straight, 0.11 m, PVC cable, 1 x M12 male connector, 4-pin, straight, connects a SICK sensor to a SICK Smart sensor; Female connector brassed (A): Auxiliary sensor; Female connector nickel-plated (B): Smart Sensor; Male connector nickel-plated (C): IO-Link master/ PLC
      Ambient operating temperature
      Head–25 °C ... +80 °C

    Technical drawings

    SYL-8204-G0M11-X2
    Dimensional drawing
    SYL-8204-G0M11-X2
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all