Accessories
Plug connectors and cables

SYL-1204-G0M11-X1
6055011
Piece
Copy shortlink
    • Technical specifications
      Accessory familyY-junctions
      Connection type head AMale connector, M12, 4-pin, A-coded
      Connection type head BFemale connector, M12, 4-pin, A-coded
      Connection type head CFemale connector, M12, 4-pin, A-coded
      Signal typeSensor/actuator cable
      Connecting cable0.11 m, PVC
      Cable materialPVC
      Conductor cross-section0.34 mm²
      Locking nut materialZinc die-cast, nickel-plated
      Material knurled screw head AZinc die-cast, nickel-plated
      Material knurled screw head CZinc die-cast, nickel-plated
      Width across flats13
      Shielding, headUnshielded
      Reference voltage≤ 30 V DC
      Current loading4 A
      Contamination rating3
      NoteT-coupler 2 x M12 female + M12 male straight with cable
      Ambient operating temperature

      –5 °C ... +80 °C, flexible use

      –30 °C ... +80 °C, stationary position

      Enclosure ratingIP67
      DescriptionY-Junction, 2 x female connector M12, 4-pin, straight, 0.11 m PVC-cable, 1 x male connector M12, 4-pin, straight, to connect SICK Sensors with SICK Smart Sensors
      Ambient operating temperature
      Head–25 °C ... +80 °C

    Technical drawings

    SYL-1204-G0M11-X1
    Dimensional drawing
    SYL-1204-G0M11-X1
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all