Safety light curtains
C4-RD

The economic solution for the smallest of spaces

Your Benefits

  • Your economic solution for hazardous point protection with the highest level of safety for finger and hand protection
  • Tailor-made protective field heights for your applications, ideal for small access areas to the hazardous point, e.g. in the electronics industry
  • Easy commissioning and seamless machine integration thanks to the compact design and space-saving mounting
  • Increased availability of your plant due to the rugged metal housing and high electromagnetic compatibility

Overview

The economic solution for the smallest of spaces

The C4-RD safety light curtain is the economic solution for hazardous point protection with the highest level of safety for finger and hand protection. With protective field heights from 150 mm and variants available in 50 mm increments, the C4-RD is ideally suited for use in applications with small access areas to the hazardous point. The thin, clever holder concepts and absence of blind zones enables seamless integration into machines. The rugged design of C4-RD also ensures high availability, and the standardized connectivity and status LEDs guarantee easy commissioning and diagnostics. With a comprehensive range of safety sensors, safe control solutions and a worldwide service network, SICK is the optimal partner for functional safety.

At a glance
  • Protective field heights: 150 mm to 1,200 mm, available in 50 mm increments
  • Thin, clever brackets and absence of blind zones
  • Rugged housing and high electromagnetic compatibility (EMC)
  • Standardized connectivity and status LEDs
  • Resolutions: 14 mm and 30 mm
  • Typical scanning range: Up to 4.5 m

Advantages

Protecting hazardous points cost-effectively

The C4-RD safety light curtain enables the economical protection of hazardous points while offering maximum safety. Thanks to small protective field heights, the C4-RD is also ideally suited for use in applications with small machine openings.
With protective field heights from 150 mm, the C4-RD is the right solution for even the smallest of spaces.
Tailor-made for your application: protective field heights available in 50-mm increments.
Safety certifications guarantee the highest level of safety for finger and hand protection.

Economic solution with the highest level of safety

Convinces also beyond that

Seamless integration of the safety light curtain into the machine is essential for cost-efficient machine design. The C4-RD makes exactly this possible. In combination with safe control solutions and services from SICK, you get an all-round worry-free package.
Thin, clever brackets and absence of blind zones reduce space requirements.
Standard connection technology and status LEDs provide support during commissioning.
The ReLy safety relay reduces required minimum distances thanks to fast response times.

Seamless machine integration and proven safety expertise from SICK

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Resolution14 mm / 30 mm
    Scanning range4.5 m
    Protective field height150 mm ... 1,200 mm
    Enclosure ratingIP65, IP67
    Ambient operating temperature–30 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads