Miniature photoelectric sensors
W2

WT2F-P150
6030580
Piece
Copy shortlink
    • Features
      Functional principlePhotoelectric proximity sensor
      Functional principle detailEnergetic
      Dimensions (W x H x D)14 mm x 19.5 mm x 3.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.2 mm ... 34 mm 1)
      Sensing range2 mm ... 34 mm 1)
      Type of lightVisible red light
      Light sourceLED 2)
      Wave length660 nm
      AdjustmentNone
      • 1) Object with 90% remission (based on standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage12 V DC ... 24 V DC 1)
      Ripple< 5 Vpp 2)
      Switching outputPNP
      Switching modeLight switching
      Signal voltage PNP HIGH/LOWApprox. VS – 1.8 V / 0 V
      Signal voltage NPN HIGH/LOWApprox. VS / < 1.8 V
      Output current Imax.≤ 50 mA
      Response time≤ 0.5 ms 3)
      Switching frequency1,000 Hz 4)
      Connection typeCable, 3-wire, 2 m 5)
      Cable materialPVC
      Cable diameterØ 2.4 mm
      Circuit protection

      A 6)

      C 7)

      D 8)

      Weight20 g
      Reverse polarity protection
      Short-circuit protection
      Housing materialPlastic, PC
      Optics materialPlastic, PC
      Enclosure ratingIP67
      Ambient operating temperature–20 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +75 °C
      • 1) +- 10 %.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Signal transit time with resistive load.
      • 4) With light/dark ratio 1:1.
      • 5) Do not bend below 0 °C.
      • 6) A = VS connections reverse-polarity protected.
      • 7) C = interference suppression.
      • 8) D = outputs overcurrent and short-circuit protected.
    • Safety-related parameters
      MTTFD1,526 years
      DCavg0 %
    • Classifications
      eCl@ss 5.027270903
      eCl@ss 5.1.427270903
      eCl@ss 6.027270903
      eCl@ss 6.227270903
      eCl@ss 7.027270903
      eCl@ss 8.027270903
      eCl@ss 8.127270903
      eCl@ss 9.027270903
      eCl@ss 10.027270904
      eCl@ss 11.027270904
      eCl@ss 12.027270903
      ETIM 5.0EC001821
      ETIM 6.0EC001821
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    WT2F-P150
    Connection type Wx2F-x1xx
    WT2F-P150
    Connection diagram Cd-043
    WT2F-P150
    Characteristic curve WT2F, 34 mm
    WT2F-P150
    Sensing range diagram WT2F, 34 mm
    WT2F-P150
    Dimensional drawing WT2F
  • View: View Gallery View List Show all
    Hide all