Accessories
Adaptor
LLAC-AB10
2119446
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Classifications
ECl@ss 5.0 | 27270905 |
ECl@ss 5.1.4 | 27270905 |
ECl@ss 6.0 | 27270905 |
ECl@ss 6.2 | 27270905 |
ECl@ss 7.0 | 27270905 |
ECl@ss 8.0 | 27270905 |
ECl@ss 8.1 | 27270905 |
ECl@ss 9.0 | 27270905 |
ECl@ss 10.0 | 27270905 |
ECl@ss 11.0 | 27270905 |
ECl@ss 12.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
UNSPSC 16.0901 | 39121528 |
Technical specifications
Accessory family | Other adapters |
Items supplied | 1 pieces |
Description | Adapter sleeve for Ø 1.0 mm LLX fibers for adaptation to Ø 2.2 mm, in LLX scope of delivery |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.