Accessories
Adaptor

Infrarot-/USB-Adapter HIE-04
6050602
Piece
Copy shortlink
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604
    • Technical specifications
      Accessory familyOther adapters
      Connection type head AInfrared head, IEC 1107
      Connection type head BMale connector, USB 2.0
      Data format38,400 Baud
      Connecting cable2.25 m
      Ambient operating temperature–25 °C ... +60 °C
      Enclosure ratingIP30
      DescriptionInfrared/USB adapter HIE-04; Data transfer up to 38400 baud; USB 2.0; cable length 2,25 m; ATEX II 2G Ex mb IIC T4; Protection class IP30; Operating temperature –25 to +60°C | –13 to +140°F
  • View: View Gallery View List Show all
    Hide all