Accessories
Plug connectors and cables
STR1-XXA
5339609
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory family | T-junctions |
Connection type head A | Male connector, M12, 5-pin, A-coded |
Connection type head B | Female connector, M12, 5-pin, A-coded |
Connection type head C | Female connector, M12, 8-pin, A-coded |
Housing material | PP |
Connector material head A | PA |
Connector material head B | PA |
Connector material head C | PA |
Housing color | Black |
Locking nut material | Zinc alloy, nickel-plated |
Shielding, head | Unshielded |
Reference voltage | ≤ 30 V DC |
Current loading | ≤ 5 A, A-B A/B-C |
Note | M12 male connector, 5-pin, A-coded, on 1 x M12 female connector, 5-pin, A-coded, on 1 x M12 female connector, 8-pin, A-coded |
Ambient operating temperature | –25 °C ... +90 °C |
Enclosure rating | IP68 1) |
Description | T-connector for safe series connection |
Technical drawings
Dimensional drawing
Anschlussschema
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.