MultiTask photoelectric sensors
PowerProx

WTT4SLC-3B2262A00
1097190
Piece
Copy shortlink
    • Features
      Device typePhotoelectric sensors
      Sensor/ detection principlePhotoelectric proximity sensor, Background suppression
      Dimensions (W x H x D)12.2 mm x 41.8 mm x 17.3 mm
      Housing design (light emission)Rectangular
      Sensing range max.50 mm ... 1,300 mm 1)
      Sensing range100 mm ... 1,300 mm 2)
      Distance value
      Measuring range90 mm ... 1,300 mm 1)
      Resolution1 mm
      Repeatability4,5 mm ... 11 mm 3) 4) 5)
      Accuracy- 10 mm
      + 80 mm
      Distance value outputVia IO-Link
      Update rate of the distance value0.8 ms
      Type of lightVisible red light
      Light sourceLaser 6)
      Light spot size (distance)Ø 4 mm (1,000 mm)
      Wave length658 nm
      Laser class1 (IEC 60825-1 / CDRH 21 CFR 1040.10 & 1040.11)
      Adjustment

      Single teach-in button

      IO-Link

      Pin 2 configurationExternal input, Teach-in input, Sender off input, Detection output, logic output
      • 1) Object with 6 ... 90 % remission (based on standard white to DIN 5033).
      • 2) Adjustable.
      • 3) Equivalent to 1 σ.
      • 4) See characteristic curves repeatability.
      • 5) 6 % ... 90 % remission.
      • 6) Average service life: 50,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple< 5 Vpp 2)
      Current consumption25 mA 3)
      Switching outputPush-pull: PNP/NPN
      Output functionFactory setting: Pin 2 / white (MF): NPN normally open (light switching), PNP normally closed (dark switching), Pin 4 / black (QL1 / C): NPN normally closed (dark switching), PNP normally open (light switching), IO-Link
      Switching modeLight/dark switching
      Output current Imax.≤ 50 mA
      Response time≤ 5 ms 4)
      Switching frequency100 Hz 5)
      InputMFin = multifunctional input programmable
      Connection typeMale connector M8, 4-pin
      Circuit protection

      A 6)

      B 7)

      D 8)

      Protection classIII
      Weight10 g
      Housing material

      Plastic, MABS

      ABS

      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–40 °C ... +50 °C 9)
      Ambient temperature, storage–40 °C ... +75 °C
      Warm-up time< 10 min 10)
      Initialization time< 300 ms
      UL File No.E181493
      • 1) Limit values. Operated in short-circuit protected network: max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) A = VS connections reverse-polarity protected.
      • 7) B = output reverse-polarity protected.
      • 8) D = outputs overcurrent and short-circuit protected.
      • 9) As of Ta = 45 °C, a max.load current Imax = 50 mA is permitted.
      • 10) Below Tu = –10 °C a warm-up time is necessary.
    • Safety-related parameters
      MTTFD256 years
      DCavg0 %
      TM (mission time)20 years
    • Communication interface
      Communication interfaceIO-Link V1.1
      Communication Interface detailCOM3 (230,4 kBaud)
      Cycle time0.8 ms
      Process data length4 Byte
      Process data structure

      Bit 0 = switching signal QL1

      Bit 1 = switching signal QL2

      Bit 2 = detection signal Qint.1

      Bit 3 = detection signal Qint.2

      Bit 4 = detection signal Qint.3

      Bit 5 = detection signal Qint.4

      Bit 6 = detection signal Qint.5

      Bit 7 = detection signal Qint.6

      Bit 8 = detection signal Qint.7

      Bit 9 = detection signal Qint.8

      Bit 10 ... 15 = empty

      Bit 16 ... 31 = distance value

      VendorID26
      DeviceID HEX0x80021D
      DeviceID DEC8389149
    • Smart Task
      Smart Task nameBase logics
      Logic function

      Direct

      AND

      OR

      WINDOW

      Hysteresis

      Timer function

      Deactivated

      On delay

      Off delay

      ON and OFF delay

      Impulse (one shot)

      InverterYes
      Switching signal
      Switching signal QL1Switching output
      Switching signal QL2Switching output
    • Diagnosis
      Device temperature
      Measuring range-127 °C ... +127 °C
      Device statusYes
      Operating hour counterYes
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      ETIM 7.0EC002719
      ETIM 8.0EC002719
      UNSPSC 16.090139121528
    • Connection/pin assignment
      Connection typeMale connector M8, 4-pin

    Technical drawings

    WTT4SLC-3B2262A00
    Connection diagram Cd-367
    WTT4SLC-3B2262A00
    Characteristic curve
    WTT4SLC-3B2262A00
    Characteristic curve
    WTT4SLC-3B2262A00
    Light spot size
    WTT4SLC-3B2262A00
    Repeatability
    WTT4SLC-3B2262A00
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all