Long range distance sensors
Dx100 / DL100 Pro

DL100-23AA2110
1066429
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 18 V ... 30 V, limit values
      Ripple5 Vpp 1)
      Initialization timeTyp. 1.5 s 2)
      Housing materialMetal (Aluminum die cast)
      Window materialPlastic (PMMA)
      Connection typeMale connector, M12, SPEEDCON™ compatible
      Indication6 digit 5 x 7 dot matrix display, LEDs
      WeightApprox. 800 g (with mounting bracket: approx. 1,600 g)
      Current consumptionAt 24 V DC < 250 mA
      Dimensions (W x H x D)69.4 mm x 82.5 mm x 100.2 mm
      Modulation frequencyFix
      Enclosure ratingIP65
      Protection classIII
      • 1) May not fall short of or exceed VS tolerances.
      • 2) After loss of reflector < 40 ms.
    • Performance
      Measuring range0.15 m ... 300 m, on “diamond grade” reflective tape
      TargetReflector
      Resolution0.1 mm, 0.125 mm, 1 mm, 10 mm, 100 mm
      Repeatability2 mm 1)
      Accuracy± 3 mm 2)
      Response time2 ms
      Measurement cycle time1 ms
      Output time1 ms
      Light sourceLaser, red 3)
      visible red light
      Laser class2, complies with 21 CFR 1040.10 and 1040.11 except for the conformance according to “Laser Notice No. 50” from June 24, 2007 (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)5 mm + (2 mm x distance in m)
      Max. movement speed15 m/s
      Acceleration (max.)≤ 15 m/s²
      • 1) Statistical error 1 σ, environmental conditions constant, min. warm-up time 10 min.
      • 2) From 150 mm ... 180 mm measuring range the accuracy can reach ± 4 mm.
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Interfaces
      EtherNet/IP™
      Digital output
      Number2 1)
      TypePush-pull: PNP/NPN
      FunctionDistance: Distance switching output
      Speed; Speed output
      Service: Warning message as the sensor ages, if the damping value is exceeded (for example when contaminated, if the permitted interior device temperature is exceeded or undercut, if the measured value has a plausibility error, if the laser is not ready for operation, if the heating is switched on
      Laser off
      Preset
      Maximum output current IA≤ 100 mA 2)
      Multifunctional input (MF)1 x MF1 3)
      • 1) HIGH = > VS - 3 V / LOW = < 2 V.
      • 2) Max. 100 nF/20 mH.
      • 3) HIGH > 12 V / LOW < 3 V.
    • Ambient data
      Electromagnetic compatibility (EMC)EN 61000-6-2, EN 61000-6-4 1)
      Ambient temperature, operation

      –20 °C ... +55 °C 2)

      –20 °C ... +75 °C, operation with cooling case 2)

      Ambient temperature, storage–40 °C ... +75 °C
      Effect of air pressure0.3 ppm/hPa
      Effect of air temperature1 ppm/K
      Temperature driftTyp. 0.1 mm/K
      Typ. Ambient light immunity≤ 100,000 lx
      Mechanical load

      Shock: (EN 600 68-2-27)

      Sine: (EN 600 68-2-6)

      Noise: (EN 600 68-2-64)

      • 1) This is a Class A device. This device can cause radio interference in living quarters.
      • 2) Temperatures < –10 °C require warm-up time of typ. 7 minutes.
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DL100-23AA2110
    Dimensional drawing
    DL100-23AA2110
    Ethernet connection type
    DL100-23AA2110
    Voltage supply connection type
    DL100-23AA2110
    Voltage supply connection diagram
    DL100-23AA2110
    Ethernet connection diagram
    DL100-23AA2110
    Adjustment possible DL100-xxxxxx10
  • View: View Gallery View List Show all
    Hide all