Accessories
Adaptor
Connection mask
2030565
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Classifications
ECl@ss 5.0 | 27279201 |
ECl@ss 5.1.4 | 27279201 |
ECl@ss 6.0 | 27279201 |
ECl@ss 6.2 | 27279201 |
ECl@ss 7.0 | 27279201 |
ECl@ss 8.0 | 27279201 |
ECl@ss 8.1 | 27279201 |
ECl@ss 9.0 | 27440106 |
ECl@ss 10.0 | 27440106 |
ECl@ss 11.0 | 27440106 |
ECl@ss 12.0 | 27440106 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
UNSPSC 16.0901 | 31163032 |
Technical specifications
Accessory family | Other adapters |
Description | Connection mask for looping in a hand-held scanner or ICR80x via the CDM420 AUX interface |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.