Solar panel – tracking photovoltaics

The inclination sensor of a solar panel system is communicating the actual tilt position of the solar modules to the controller. The TMS/TMM22 range of inclination sensors provides non-contact inclination measurement with precision, even under tough ambient conditions. The sensors are available for one or two-dimensional measurements and offer high availability with fully encapsulated electronics.

  • Following product families can be used
    The rugged all-rounder for inclination measurement
    • Measuring range of up to 360° (1-axis) or up to ± 90° (2-axis)
    • Wear-free MEMS technology for consistently high precision and signal quality
    • Measurement accuracy: ± 0.25°
    • Analog interfaces 0 to 10 V and 4 to 20 mA available or customizable
    • Enclosure ratings IP66, IP68 and IP69K
    • Preset function for zeroing during installation