Motor feedback systems rotary HIPERFACE®
SRS/SRM50

SRS50-HTA0-K21
7127309
Piece
Copy shortlink
    • Performance
      Sine/cosine periods per revolution1,024
      Number of the absolute ascertainable revolutions1
      Total number of steps32,768
      Measuring step0.3 ″ For interpolation of the sine/cosine signals with, e. g., 12 bits
      Integral non-linearityTyp. ± 45 ″, Error limits for evaluating sine/cosine period
      Differential non-linearity± 7 ″
      Operating speed≤ 6,000 min⁻¹, up to which the absolute position can be reliably produced
      Available memory area128 Byte
      System accuracy± 52 ″
    • Interfaces
      Type of code for the absolute valueBinary
      Code sequenceIncreasing, when turning the shaft For clockwise rotation, looking in direction “A” (see dimensional drawing), For clockwise shaft rotation, looking in direction “A” (see dimensional drawing)
      Communication interfaceHIPERFACE®
    • Electrical data
      Connection typeMale connector, MS, 10-pin, radial
      Supply voltage7 V DC ... 12 V DC
      Recommended supply voltage8 V DC
      Power consumption80 mA 1)
      Output frequency for sine/cosine signals≤ 200 kHz
      MTTF: mean time to dangerous failure235 years (EN ISO 13849) 2)
      • 1) Without load.
      • 2) This product is a standard product and does not constitute a safety component as defined in the Machinery Directive. Calculation based on nominal load of components, average ambient temperature 60°C, frequency of use 8760 h/a. All electronic failures are considered hazardous. For more information, see document no. 8015532.
    • Mechanical data
      Shaft versionSolid shaft
      Flange type / stator couplingSquare flange, stator coupling
      DimensionsSee dimensional drawing
      Weight≤ 0.2 kg
      Moment of inertia of the rotor28.8 gcm²
      Operating speed≤ 6,000 min⁻¹
      Angular acceleration≤ 500,000 rad/s²
      Operating torque1 Ncm
      Start up torque+ 1.5 Ncm
      Permissible movement of the drive element, static± 0.3 mm
      Permissible movement of the drive element, dynamic± 0.1 mm
      Permissible Load capacity of shaft

      155 N (radial)

      88 N (axial)

      Life of ball bearings3.6 x 109 revolutions
    • Ambient data
      Operating temperature range≤ +75 °C
      Storage temperature range–40 °C ... +85 °C, without package
      Relative humidity/condensation90 %, Condensation not permitted
      Resistance to shocks100 g, 10 ms, 10 ms (according to EN 60068-2-27)
      Frequency range of resistance to vibrations20 g, 10 Hz ... 2,000 Hz (according to EN 60068-2-6)
      EMCAccording to EN 61000-6-2 and EN 61000-6-3 1)
      Enclosure ratingIP65, with mating connector inserted (according to IEC 60529)
      • 1) The EMC according to the standards quoted is achieved when the motor feedback system is mounted in an electrically conductive housing, which is connected to the central earthing point of the motor controller via a cable screen. The GND-(0 V) connection of the supply voltage is also grounded here. If other shielding concepts are used, users must perform their own tests.
    • Classifications
      ECl@ss 5.027270590
      ECl@ss 5.1.427270590
      ECl@ss 6.027270590
      ECl@ss 6.227270590
      ECl@ss 7.027270590
      ECl@ss 8.027270590
      ECl@ss 8.127270590
      ECl@ss 9.027270590
      ECl@ss 10.027273805
      ECl@ss 11.027273901
      ETIM 5.0EC001486
      ETIM 6.0EC001486
      ETIM 7.0EC001486
      ETIM 8.0EC001486
      UNSPSC 16.090141112113

    Technical drawings

    SRS50-HTA0-K21
    Dimensional drawing
    SRS50-HTA0-K21
    Dimensional drawing
    SRS50-HTA0-K21
    PIN assignment View of the plug-in face
    SRS50-HTA0-K21
    Diagrams Signal specification of the process channel
    SRS50-HTA0-K21
    Diagrams Signal diagram for clockwise rotation of the shaft looking in direction "A" (see dimensional drawing)1 period = 360 ° : 1024
  • View: View Gallery View List Show all
    Hide all