TLA (Tire Lector Array) with integrated spotting enables robot handling

Bar codes are attached to the interior of every tire for an optimal tire manufacturing process. The bar codes and their position must be reliably detected. Dynamic reading makes stopping the conveyor system unnecessary, which was previously required. To do so, a VML track and trace system is integrated into a Tire Lector Array tire code reading system for so-called spotting. This ensures the dynamic detection of bar codes and their position. The position data is made available for the downstream robotics in order to make interaction with other dynamic processes run problem-free.

  • Following product families can be used
    Dimensioning with perspective
    • Certified measurement accuracy of up to 5 mm x 5 mm x 2 mm (L x W x H)
    • Detects object sizes up to 2,600 mm x 1,000 mm x 1,000 mm (L x W x H) depending on system variant
    • Conveyor speed of more than 2 m/s possible
    • Easy to integrate thanks to MSC800 controller
    Your objects are always in focus
    • Dynamic focus adjustment
    • Big depth of field in fix focus operation
    • Tracking function with MSC800
    • Integration into the network concept of the MSC800
    • JPEG image output in real time
    • 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
    • Highly versatile customer interfaces and protocols