Safe speed monitoring

The modular Flexi Soft safety controller is responsible for monitoring all safety functions in the production system. When combined with the Flexi Soft Drive Monitor and the DFS60S Pro safety encoder, safe monitoring of the conveyor speed is possible. A system stop is automatically triggered if the speed of the glass plate is too high. This protects the operator.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Safe, easy, flexible: Encoders for functional safety
    • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
    • Face mount flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
    • Universal cable connection, M23 or M12 male connector, axial or radial
    • Enclosure rating: IP65
    • Operating temperature range: –30°C ... +95°C (depending on type)